How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AA: | 8.88 |
| T: | 1.438 | H: | 0.53 in |
| AB: | 4.07 | LL: | 2.12 in |
| G: | 1.94 | U: | 0.75 in |
| L: | 5.51 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | M: | 2.38 |
| AE2: | 0.56 | P: | 1.88 in |
| AF: | 0.19 | D: | 2.69 |
| I: | 3.77 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Style: | Solid Shaft | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23Y | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.438 in | Assembly: | Y-1 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

