How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | LL: | 2.12 in |
| AE2: | 0.56 | L: | 5.51 in |
| P: | 1.88 in | U: | 0.75 in |
| V: | 1.94 in | AF: | 0.19 |
| D: | 2.69 | AG: | 4.65 |
| G: | 1.94 | T: | 1.438 |
| AB: | 4.07 | H: | 0.53 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| I: | 3.77 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Assembly: | Y-1 | Series Code: | OE |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Model Code: | 23Y |
| Center Distance (in): | 2.375 | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

