How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | D: | 2.69 |
| H: | 0.53 in | T: | 1.438 |
| AF: | 0.19 | AB: | 4.07 |
| AG: | 4.65 | P: | 1.88 in |
| AE2: | 0.56 | U: | 0.75 in |
| I: | 3.77 in | M: | 2.38 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | G: | 1.94 |
| AA: | 8.88 |
Technical Specifications
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 20:1 | Model Code: | 23Y |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.83 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

