How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | T: | 1.438 |
| M: | 2.38 | L: | 5.51 in |
| LL: | 2.12 in | G: | 1.94 |
| AB: | 4.07 | AE2: | 0.56 |
| AG: | 4.65 | AA: | 8.88 |
| H: | 0.53 in | V: | 1.94 in |
| U: | 0.75 in | AF: | 0.19 |
| P: | 1.88 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 1.83 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 23 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 23Y |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Input Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

