How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AE2: | 0.56 |
| D: | 2.69 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| AG: | 4.65 | V: | 1.94 in |
| H: | 0.53 in | U: | 0.75 in |
| AB: | 4.07 | AF: | 0.19 |
| P: | 1.88 in | I: | 3.77 in |
| AA: | 8.88 | LL: | 2.12 in |
| M: | 2.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output RPM: | 70 |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Model Code: | 23Y | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

