How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.75 in |
| H: | 0.53 in | M: | 2.38 |
| D: | 2.69 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| V: | 1.94 in | L: | 5.51 in |
| P: | 1.88 in | AG: | 4.65 |
| T: | 1.438 | G: | 1.94 |
| AB: | 4.07 | AA: | 8.88 |
| LL: | 2.12 in |
Technical Specifications
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.750 in |
| Series Code: | OE | Model Code: | 23Y |
| Assembly: | Y-1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

