How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| D: | 2.69 | L: | 5.51 in |
| I: | 3.77 in | M: | 2.38 |
| G: | 1.94 | LL: | 2.12 in |
| AE2: | 0.56 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| U: | 0.75 in | T: | 1.438 |
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Model Code: | 23Y |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

