How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| M: | 2.38 | AG: | 4.65 |
| AE2: | 0.56 | D: | 2.69 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| I: | 3.77 in | P: | 1.88 in |
| LL: | 2.12 in | H: | 0.53 in |
| AF: | 0.19 | T: | 1.438 |
| V: | 1.94 in | AA: | 8.88 |
| U: | 0.75 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series Code: | OE |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23Y | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.750 in | Assembly: | Y-1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.04 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

