How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L: | 5.51 in |
| M: | 2.38 | AB: | 4.07 |
| P: | 1.88 in | T: | 1.438 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | U: | 0.75 in |
| AF: | 0.19 | AG: | 4.65 |
| H: | 0.53 in | AA: | 8.88 |
| V: | 1.94 in | AE2: | 0.56 |
| D: | 2.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.04 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.438 in | Output RPM: | 43.8 |
| Model Code: | 23Y | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

