How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| AF: | 0.19 | U: | 0.75 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | P: | 1.88 in |
| LL: | 2.12 in | AB: | 4.07 |
| L: | 5.51 in | I: | 3.77 in |
| AA: | 8.88 | D: | 2.69 |
| V: | 1.94 in | T: | 1.438 |
| M: | 2.38 |
Technical Specifications
| Bore Code: | 23 | Ratio: | 40:1 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Series Code: | OE | Model Code: | 23Y |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.04 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

