How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | H: | 0.53 in |
| V: | 1.94 in | AA: | 8.88 |
| M: | 2.38 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| D: | 2.69 | AB: | 4.07 |
| AE2: | 0.56 | AF: | 0.19 |
| U: | 0.75 in | G: | 1.94 |
| LL: | 2.12 in | P: | 1.88 in |
| AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.375 | Series Code: | OE |
| Assembly: | Y-1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 3.89 |
| Model Code: | 23Y | Ratio Range: | 5:1 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

