How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | I: | 3.77 in |
| AA: | 8.88 | H: | 0.53 in |
| V: | 1.94 in | L: | 5.51 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | LL: | 2.12 in |
| P: | 1.88 in | G: | 1.94 |
| AF: | 0.19 | D: | 2.69 |
| T: | 1.438 | AE2: | 0.56 |
| AB: | 4.07 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 35.0 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Assembly: | Y-1 | Input Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 0.847 | Input Style: | Solid Shaft |
| Model Code: | 23Y | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

