How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AE2: | 0.56 | G: | 1.94 |
| T: | 1.438 | D: | 2.69 |
| AG: | 4.65 | AF: | 0.19 |
| V: | 1.94 in | I: | 3.77 in |
| U: | 0.75 in | L: | 5.51 in |
| AA: | 8.88 | P: | 1.88 in |
| M: | 2.38 |
Technical Specifications
| Ratio: | 50:1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.847 |
| Ratio Range: | 50:1 | Model Code: | 23Y |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35.0 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

