How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | M: | 2.38 |
| L: | 5.51 in | P: | 1.88 in |
| AB: | 4.07 | V: | 1.94 in |
| D: | 2.69 | AF: | 0.19 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | T: | 1.438 |
| G: | 1.94 | U: | 0.75 in |
| I: | 3.77 in | AE2: | 0.56 |
| H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Model Code: | 23Y | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 35.0 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.750 in | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

