How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| AA: | 8.88 | P: | 1.88 in |
| U: | 0.75 in | V: | 1.94 in |
| D: | 2.69 | T: | 1.438 |
| AF: | 0.19 | G: | 1.94 |
| I: | 3.77 in | AB: | 4.07 |
| H: | 0.53 in | L: | 5.51 in |
| M: | 2.38 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Model Code: | 23Y | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.674 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

