How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| T: | 1.438 | AB: | 4.07 |
| AA: | 8.88 | D: | 2.69 |
| LL: | 2.12 in | AG: | 4.65 |
| G: | 1.94 | H: | 0.53 in |
| I: | 3.77 in | U: | 0.75 in |
| L: | 5.51 in | AE2: | 0.56 |
| V: | 1.94 in | P: | 1.88 in |
| M: | 2.38 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Bore Code: | 23 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

