How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AF: | 0.19 |
| M: | 2.38 | T: | 1.438 |
| AA: | 8.88 | H: | 0.53 in |
| LL: | 2.12 in | L: | 5.51 in |
| V: | 1.94 in | U: | 0.75 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | AB: | 4.07 |
| P: | 1.88 in | AG: | 4.65 |
| AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.47 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Assembly: | Y-1 | Model Code: | 23Y |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.750 in |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

