How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AA: | 8.88 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | L: | 5.51 in |
| AE2: | 0.56 | U: | 0.75 in |
| P: | 1.88 in | D: | 2.69 |
| AB: | 4.07 | M: | 2.38 |
| V: | 1.94 in | G: | 1.94 |
| T: | 1.438 | I: | 3.77 in |
| H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.47 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Assembly: | Y-1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23Y | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

