How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | U: | 0.75 in |
| V: | 1.94 in | AE2: | 0.56 |
| AG: | 4.65 | LL: | 2.12 in |
| H: | 0.53 in | AA: | 8.88 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | M: | 2.38 |
| D: | 2.69 | P: | 1.88 in |
| I: | 3.77 in | AB: | 4.07 |
| L: | 5.51 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.750 in |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 23Y | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

