How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | G: | 1.94 |
| P: | 1.88 in | T: | 1.438 |
| M: | 2.38 | AF: | 0.19 |
| V: | 1.94 in | L: | 5.51 in |
| LL: | 2.12 in | AG: | 4.65 |
| D: | 2.69 | U: | 0.75 in |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 8.88 | I: | 3.77 in |
| AB: | 4.07 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.455 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Center Distance (in): | 2.375 |
| Model Code: | 23Y | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

