How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | M: | 2.38 |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | D: | 2.69 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | L: | 5.51 in |
| AG: | 4.65 | I: | 3.77 in |
| P: | 1.88 in | AB: | 4.07 |
| H: | 0.53 in | T: | 1.438 |
| AF: | 0.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Assembly: | Y-1 |
| Bore Code: | 23 | Input Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.455 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

