How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 8.88 |
| M: | 2.38 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 3.77 in | L: | 5.51 in |
| U: | 0.75 in | P: | 1.88 in |
| AB: | 4.07 | V: | 1.94 in |
| T: | 1 | AF: | 0.19 |
| D: | 2.69 | AG: | 4.65 |
| G: | 1.94 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.08 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Series Code: | OE | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

