How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| V: | 1.94 in | D: | 2.69 |
| G: | 1.94 | M: | 2.38 |
| AG: | 4.65 | L: | 5.51 in |
| H: | 0.53 in | I: | 3.77 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| T: | 1 | LL: | 2.12 in |
| U: | 0.75 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 23Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.750 in |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.307 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

