How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| L: | 5.51 in | AA: | 8.88 |
| D: | 2.69 | P: | 1.88 in |
| M: | 2.38 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | G: | 1.94 |
| AG: | 4.65 | I: | 3.77 in |
| AB: | 4.07 | V: | 1.94 in |
| LL: | 2.12 in | T: | 1 |
| U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Bore Code: | 16 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 23Y | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.307 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

