How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| V: | 1.94 in | AA: | 8.88 |
| AE2: | 0.56 | H: | 0.53 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | D: | 2.69 |
| U: | 0.75 in | T: | 1 |
| M: | 2.38 | G: | 1.94 |
| AB: | 4.07 | LL: | 2.12 in |
| I: | 3.77 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Model Code: | 23Y | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Bore Code: | 16 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.000 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.3 |
| Ratio Range: | 15:1 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

