How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 5.51 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | U: | 0.75 in |
| M: | 2.38 | AF: | 0.19 |
| T: | 1 | I: | 3.77 in |
| D: | 2.69 | P: | 1.88 in |
| AE2: | 0.56 | AB: | 4.07 |
| AA: | 8.88 |
Technical Specifications
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Model Code: | 23Y | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 2.3 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

