How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | LL: | 2.12 in |
| AB: | 4.07 | M: | 2.38 |
| AE2: | 0.56 | V: | 1.94 in |
| H: | 0.53 in | D: | 2.69 |
| AA: | 8.88 | P: | 1.88 in |
| G: | 1.94 | U: | 0.75 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AF: | 0.19 |
| T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-2 | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.000 in | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Model Code: | 23Y | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

