How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE2: | 0.56 |
| AB: | 4.07 | I: | 3.77 in |
| T: | 1 | AF: | 0.19 |
| H: | 0.53 in | L: | 5.51 in |
| P: | 1.88 in | G: | 1.94 |
| V: | 1.94 in | D: | 2.69 |
| AA: | 8.88 | M: | 2.38 |
| LL: | 2.12 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Model Code: | 23Y |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.3 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

