How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| V: | 1.94 in | LL: | 2.12 in |
| AA: | 8.88 | G: | 1.94 |
| D: | 2.69 | M: | 2.38 |
| Center Distance (in): | 2.375 in | T: | 1 |
| AG: | 4.65 | H: | 0.53 in |
| U: | 0.75 in | P: | 1.88 in |
| AF: | 0.19 | L: | 5.51 in |
| I: | 3.77 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Ratio: | 20:1 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.750 in | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Direction: | 2 |
| Model Code: | 23Y | Input Style: | Solid Shaft |
| Bore Code: | 16 | Series Code: | OE |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

