How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| I: | 3.77 in | AG: | 4.65 |
| D: | 2.69 | L: | 5.51 in |
| M: | 2.38 | AF: | 0.19 |
| AE2: | 0.56 | U: | 0.75 in |
| V: | 1.94 in | LL: | 2.12 in |
| H: | 0.53 in | AB: | 4.07 |
| G: | 1.94 | T: | 1 |
| P: | 1.88 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.750 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 1.51 | Model Code: | 23Y |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.000 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Bore Code: | 16 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

