How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AF: | 0.19 |
| LL: | 2.12 in | M: | 2.38 |
| AA: | 8.88 | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| T: | 1 | P: | 1.88 in |
| I: | 3.77 in | AB: | 4.07 |
| AG: | 4.65 | U: | 0.75 in |
| D: | 2.69 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Center Distance (in): | 2.375 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Model Code: | 23Y |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 1133 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

