How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.94 |
| AA: | 8.88 | L: | 5.51 in |
| V: | 1.94 in | D: | 2.69 |
| AE2: | 0.56 | AG: | 4.65 |
| I: | 3.77 in | M: | 2.38 |
| P: | 1.88 in | U: | 0.75 in |
| T: | 1 |
Technical Specifications
| Center Distance (in): | 2.375 | Series Code: | OE |
| Model Code: | 23Y | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-2 | Output Diameter (in): | 1.000 in |
| Ratio Range: | 40:1 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.04 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Ratio: | 40:1 | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

