How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | L: | 5.51 in |
| T: | 1 | P: | 1.88 in |
| V: | 1.94 in | M: | 2.38 |
| D: | 2.69 | LL: | 2.12 in |
| AB: | 4.07 | AG: | 4.65 |
| AF: | 0.19 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AA: | 8.88 | G: | 1.94 |
| H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.847 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35.0 |
| Model Code: | 23Y | Ratio: | 50:1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

