How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AA: | 8.88 | U: | 0.75 in |
| P: | 1.88 in | LL: | 2.12 in |
| D: | 2.69 | M: | 2.38 |
| AG: | 4.65 | V: | 1.94 in |
| G: | 1.94 | I: | 3.77 in |
| AB: | 4.07 | AF: | 0.19 |
| L: | 5.51 in |
Technical Specifications
| Bore Code: | 16 | Input Diameter (in): | 0.750 in |
| Model Code: | 23Y | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.847 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output RPM: | 35.0 | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

