How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 8.88 | V: | 1.94 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | I: | 3.77 in |
| P: | 1.88 in | L: | 5.51 in |
| M: | 2.38 | U: | 0.75 in |
| AF: | 0.19 | LL: | 2.12 in |
| T: | 1 | D: | 2.69 |
| G: | 1.94 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output RPM: | 35.0 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Model Code: | 23Y |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

