How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 5.51 in |
| D: | 2.69 | V: | 1.94 in |
| H: | 0.53 in | LL: | 2.12 in |
| AA: | 8.88 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | M: | 2.38 |
| I: | 3.77 in | G: | 1.94 |
| AF: | 0.19 | P: | 1.88 in |
| T: | 1 | AG: | 4.65 |
| AE2: | 0.56 |
Technical Specifications
| Ratio: | 60:1 | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Center Distance (in): | 2.375 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Input Style: | Solid Shaft | Model Code: | 23Y |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Output Torque Rating (in-lb): | 1007 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

