How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | H: | 0.53 in |
| AG: | 4.65 | AE2: | 0.56 |
| M: | 2.38 | LL: | 2.12 in |
| AB: | 4.07 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | T: | 1 |
| L: | 5.51 in | P: | 1.88 in |
| D: | 2.69 | I: | 3.77 in |
| G: | 1.94 | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Model Code: | 23Y |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 16 | Output RPM: | 29.2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

