How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| T: | 1 | M: | 2.38 |
| P: | 1.88 in | LL: | 2.12 in |
| V: | 1.94 in | I: | 3.77 in |
| AA: | 8.88 | AB: | 4.07 |
| G: | 1.94 | H: | 0.53 in |
| U: | 0.75 in | AG: | 4.65 |
| D: | 2.69 | AF: | 0.19 |
| AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Model Code: | 23Y |
| Assembly: | Y-2 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.47 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 233 |
| Input Diameter (in): | 0.750 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

