How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| D: | 2.69 | L: | 5.51 in |
| P: | 1.88 in | U: | 0.75 in |
| T: | 1 | M: | 2.38 |
| V: | 1.94 in | LL: | 2.12 in |
| AF: | 0.19 | H: | 0.53 in |
| G: | 1.94 | AB: | 4.07 |
| AG: | 4.65 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Model Code: | 23Y | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Input Diameter (in): | 0.750 in | Assembly: | Y-2 |
| Center Distance (in): | 2.375 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

