How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | P: | 1.88 in |
| V: | 1.94 in | AG: | 4.65 |
| H: | 0.53 in | LL: | 2.12 in |
| G: | 1.94 | U: | 0.75 in |
| AB: | 4.07 | AE2: | 0.56 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | T: | 1 |
| AA: | 8.88 | L: | 5.51 in |
| I: | 3.77 in |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Bore Code: | 16 |
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.455 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

