How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| T: | 1.125 | D: | 2.69 |
| LL: | 2.12 in | G: | 1.94 |
| AG: | 4.65 | V: | 1.94 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | M: | 2.38 |
| H: | 0.53 in | AB: | 4.07 |
| I: | 3.77 in | AF: | 0.19 |
| AA: | 8.88 |
Technical Specifications
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Assembly: | Y-2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.08 | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Model Code: | 23Y |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

