How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | T: | 1.125 |
| I: | 3.77 in | AF: | 0.19 |
| P: | 1.88 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 4.65 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | V: | 1.94 in |
| AA: | 8.88 | LL: | 2.12 in |
| L: | 5.51 in | D: | 2.69 |
| M: | 2.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 18 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.307 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

