How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| P: | 1.88 in | V: | 1.94 in |
| AA: | 8.88 | M: | 2.38 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | H: | 0.53 in |
| G: | 1.94 | AF: | 0.19 |
| D: | 2.69 | AB: | 4.07 |
| AG: | 4.65 | U: | 0.75 in |
| T: | 1.125 |
Technical Specifications
| Input Diameter (in): | 0.750 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Bore Code: | 18 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.307 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Assembly: | Y-2 | Model Code: | 23Y |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

