How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| T: | 1.125 | U: | 0.75 in |
| M: | 2.38 | V: | 1.94 in |
| LL: | 2.12 in | AE2: | 0.56 |
| L: | 5.51 in | I: | 3.77 in |
| AB: | 4.07 | P: | 1.88 in |
| AF: | 0.19 | AA: | 8.88 |
| H: | 0.53 in | D: | 2.69 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23Y | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.3 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.750 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

