How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | M: | 2.38 |
| G: | 1.94 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| D: | 2.69 | AE2: | 0.56 |
| P: | 1.88 in | T: | 1.125 |
| L: | 5.51 in | AG: | 4.65 |
| AB: | 4.07 | H: | 0.53 in |
| AA: | 8.88 | V: | 1.94 in |
| I: | 3.77 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 23Y |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.83 |
| Input Diameter (in): | 0.750 in | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

