How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | G: | 1.94 |
| AA: | 8.88 | AE2: | 0.56 |
| H: | 0.53 in | U: | 0.75 in |
| AF: | 0.19 | P: | 1.88 in |
| AG: | 4.65 | V: | 1.94 in |
| M: | 2.38 | D: | 2.69 |
| L: | 5.51 in | LL: | 2.12 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| T: | 1.125 |
Technical Specifications
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.51 | Model Code: | 23Y |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Assembly: | Y-2 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

