How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 5.51 in |
| P: | 1.88 in | LL: | 2.12 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| M: | 2.38 | T: | 1.125 |
| H: | 0.53 in | D: | 2.69 |
| U: | 0.75 in | AF: | 0.19 |
| G: | 1.94 | AE2: | 0.56 |
| V: | 1.94 in | AB: | 4.07 |
| I: | 3.77 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 70 |
| Output Key: | 1/4 X 3.00 | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Model Code: | 23Y |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.750 in | Center Distance (in): | 2.375 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.51 |
| Bore Code: | 18 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

