How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| AG: | 4.65 | P: | 1.88 in |
| D: | 2.69 | H: | 0.53 in |
| AF: | 0.19 | M: | 2.38 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AE2: | 0.56 |
| AB: | 4.07 | L: | 5.51 in |
| T: | 1.125 | I: | 3.77 in |
| G: | 1.94 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.750 in |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 23Y | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.32 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

