How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | LL: | 2.12 in |
| AB: | 4.07 | T: | 1.125 |
| V: | 1.94 in | D: | 2.69 |
| U: | 0.75 in | L: | 5.51 in |
| AF: | 0.19 | M: | 2.38 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| I: | 3.77 in | H: | 0.53 in |
| G: | 1.94 | P: | 1.88 in |
| AG: | 4.65 |
Technical Specifications
| Assembly: | Y-2 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.04 |
| Model Code: | 23Y | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

