How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| D: | 2.69 | M: | 2.38 |
| L: | 5.51 in | LL: | 2.12 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | P: | 1.88 in |
| U: | 0.75 in | AF: | 0.19 |
| I: | 3.77 in | T: | 1.125 |
| AG: | 4.65 | AA: | 8.88 |
| AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | Y-2 | Input Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.04 | Bore Code: | 18 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 23Y | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

